Blind Plug with Cross Recess, Plastic

Blind Plug with Cross Recess, Plastic
Blind plug, cross recess, metric thread, made of polyamide GRP, seals unused holes, with HNBR o-ring,
type of protection IP68 up to 10 bar, temperature range from –40 °C to 100 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
514GFK/212/OR
514GFK/216/OR
514GFK/220/OR
514GFK/225/OR
514GFK/232/OR
514GFK/240/OR
514GFK/250/OR
514GFK/263/OR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG

0.40 €

50 9 Days 12

0.43 €

50 9 Days 16

0.53 €

50 9 Days 20

0.62 €

50 9 Days 25

1.12 €

50 9 Days 32

1.80 €

50 9 Days 40

2.28 €

25 9 Days 50

3.52 €

5 9 Days 63

Loading...

  1. 1

Basic information

Material Plastic Material Quality Other Color Grey
Explosion-tested Version No Operating Temperature(°C) -40 to 100 Glass-fibre Reinforced No
For Ex-zone Dust None For Ex-zone Gas None Halogen Free Yes
Pitch Thread 1.5 Thread Type Metric

Tech Support