Ex-e Blind Plug, Stainless Steel AISI 303, Metric Thread (Part Numbers)

Ex-e Blind Plug, Stainless Steel AISI 303, Metric Thread
Ex-e blind plug Ex-eb/Ex-tb hexagonal – metric thread, made of AISI 303 stainless steel, seals unused holes, silicone o-ring, type of protection IP68 up to 10 bar, temperature range from –60 °C to 180 °C, approvals: ATEX, IECEx, EAC, CCC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7212/DR/STEX
7216/DR/STEX
7220/DR/STEX
7225/DR/STEX
7232/DR/STEX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG

5.75 €

50 9 Days 12

7.45 €

50 9 Days 16

7.62 €

50 9 Days 20

8.53 €

50 9 Days 25

11.80 €

50 9 Days 32

Loading...

  1. 1

Basic information

Material Metal Material Quality Stainless steel V2A Explosion-tested Version Yes
Operating Temperature(°C) 180 Surface Protection Untreated Glass-fibre Reinforced No
For Ex-zone Dust 21, 22 For Ex-zone Gas 1, 2 Halogen Free Yes
Pitch Thread 1.5 Thread Type Metric

Tech Support