Ex-e Blind Plug, Brass, Metric thread

Ex-e Blind Plug, Brass, Metric thread
Ex-e blind plug Ex-eb/Ex-tb hexagonal – metric thread, made of nickel-plated brass, seals unused holes, silicone o-ring,
type of protection IP68 up to 10 bar, temperature range from –60 °C to 180 °C, approvals: ATEX, IECEx, EAC, CCC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7212/DREX
7216/DREX
7220/DREX
7225/DREX
7232/DREX
7240/DREX
7250/DREX
7263/DREX
7272/DREX
7275/DREX
7280/DREX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG Pitch Thread

2.13 €

50 9 Days 121.5

2.55 €

50 9 Days 161.5

2.63 €

50 9 Days 201.5

2.82 €

50 9 Days 251.5

3.73 €

50 9 Days 321.5

6.30 €

25 9 Days 401.5

7.45 €

10 9 Days 501.5

9.38 €

10 9 Days 631.5

11.05 €

5 9 Days 722

38.45 €

5 9 Days 751.5

70.32 €

5 9 Days 802

Loading...

  1. 1

Basic information

Material Metal Material Quality Brass Explosion-tested Version Yes
Operating Temperature(°C) 180 Surface Protection Nickel-plated Glass-fibre Reinforced No
For Ex-zone Dust 21, 22 For Ex-zone Gas 1, 2 Halogen Free Yes
Thread Type Metric

Tech Support