Blind Plug, Hexagonal, Pg Thread, AISI 303 Stainless Steel

Blind Plug, Hexagonal, Pg Thread, AISI 303 Stainless Steel
Blind plug, hexagonal – Pg thread, made of AISI 303 stainless steel, seals unused holes, HNBR o-ring,
type of protection IP68 up to 10 bar, temperature range from –60 °C to 200 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
749/07STDR
750/09STDR
751/11STDR
752/13STDR
753/16STDR
754/21STDR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG

4.77 €

50 9 Days 7

5.08 €

50 9 Days 9

6.57 €

50 9 Days 11

7.32 €

50 9 Days 13.5

7.60 €

50 9 Days 16

12.65 €

50 9 Days 21

Loading...

  1. 1

Basic information

Material Metal Material Quality Stainless steel V2A Explosion-tested Version No
Operating Temperature(°C) 200 Surface Protection Untreated Glass-fibre Reinforced No
For Ex-zone Dust None For Ex-zone Gas None Halogen Free Yes
Thread Type PG

Tech Support