Reducer, Hexagonal, Pg to Pg Thread, Brass (8.13/09)

Reducer, Hexagonal, Pg to Pg Thread, Brass 8.13/09

Product Details:

Manufacturer part number: 8.13/09

Brand: PFLITSCH

Price: 1.15

Delivery time: 9 Days


Technical Data:

Thread Size PG Inner Thread: 9

Thread Size PG Outer Thread: 13.5

O-ring: Without o-ring


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8.13/09

Part Number
8.13/09
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Size PG Inner Thread Thread Size PG Outer Thread O-ring

1.15 €

50 9 Days 913.5Without o-ring

Loading...

  1. 1

Basic information

Material Brass Material Quality Other Explosion-proof No
Thread Type Inner Thread PG Thread Type Outer Thread PG

Tech Support