Reducer, Hexagonal, M to Pg Thread, Brass

Reducer, Hexagonal, M to Pg Thread, Brass
Reducer, hexagonal – M to Pg thread, made of nickel-plated brass, for changing the M connection thread to a smaller Pg thread, Variant with HNBR o-ring: type of protection IP68 up to 10 bar, temperature range –40 °C to 150 °C, Variant without o-ring: type of protection IP54, max. temperature +200 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8.216/07
8.220/09
8.225/09
8.225/11
8.225/13
8.232/13
8.232/16
8.232/21
8.240/16
8.240/21
8.240/29
8.250/21
8.250/29
8.250/36
8.263/29
8.263/36
8.263/42
8.263/48
8.272/42
8.272/48
80.216/07
80.220/09
80.225/09
80.225/11
80.225/13
80.232/13
80.232/16
80.232/21
80.240/16
80.240/21
80.240/29
80.250/21
80.250/29
80.250/36
80.263/29
80.263/36
80.263/42
80.263/48
80.272/42
80.272/48
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Size Outer Thread (Metric) Thread Size PG Inner Thread O-ring

0.63 €

50 9 Days 167Without o-ring

1.27 €

50 9 Days 209Without o-ring

2.52 €

50 9 Days 259Without o-ring

1.90 €

50 9 Days 2511Without o-ring

1.42 €

50 9 Days 2513.5Without o-ring

2.85 €

25 9 Days 3213.5Without o-ring

2.13 €

25 9 Days 3216Without o-ring

1.60 €

25 9 Days 3221Without o-ring

4.27 €

25 9 Days 4016Without o-ring

3.20 €

25 9 Days 4021Without o-ring

2.40 €

25 9 Days 4029Without o-ring

6.42 €

10 9 Days 5021Without o-ring

4.80 €

10 9 Days 5029Without o-ring

3.60 €

10 9 Days 5036Without o-ring

9.62 €

10 9 Days 6329Without o-ring

7.22 €

10 9 Days 6336Without o-ring

5.40 €

10 9 Days 6342Without o-ring

4.05 €

10 9 Days 6348Without o-ring

10.82 €

5 9 Days 7242Without o-ring

8.12 €

5 9 Days 7248Without o-ring

0.70 €

50 9 Days 167With o-ring

1.40 €

50 9 Days 209With o-ring

2.80 €

50 9 Days 259With o-ring

2.10 €

50 9 Days 2511With o-ring

1.58 €

50 9 Days 2513.5With o-ring

3.17 €

25 9 Days 3213.5With o-ring

2.37 €

25 9 Days 3216With o-ring

1.78 €

25 9 Days 3221With o-ring

4.75 €

25 9 Days 4016With o-ring

3.57 €

25 9 Days 4021With o-ring

2.67 €

25 9 Days 4029With o-ring

7.12 €

10 9 Days 5021With o-ring

5.33 €

10 9 Days 5029With o-ring

4.00 €

10 9 Days 5036With o-ring

10.68 €

10 9 Days 6329With o-ring

8.02 €

10 9 Days 6336With o-ring

6.02 €

10 9 Days 6342With o-ring

4.50 €

10 9 Days 6348With o-ring

9.73 €

5 9 Days 7242With o-ring

7.30 €

5 9 Days 7248With o-ring

Loading...

  1. 1

Basic information

Material Brass Material Quality Other Explosion-proof No
Thread Type Inner Thread PG Thread Type Outer Thread Metric

Tech Support