Reducer, Hexagonal, M to M Thread, Brass

Reducer, Hexagonal, M to M Thread, Brass
Reducer, hexagonal – M to M thread, made of nickel-plated brass, for reducing the M connection thread by 1–2 sizes, Variant with HNBR o-ring: type of protection IP68 up to 10 bar, temperature range –40 °C to 150 °C Variant without o-ring: type of protection IP54, max. temperature +200 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8.216/212
8.220/212
8.220/216
8.225/216
8.225/220
8.232/220
8.232/225
8.240/225
8.240/232
8.250/232
8.250/240
8.263/240
8.263/250
8.272/250
8.272/263
8.275/250
8.275/263
8.280/263
8.280/272
8.280/275
80.216/212
80.220/212
80.220/216
80.225/216
80.225/220
80.232/220
80.232/225
80.240/225
80.240/232
80.250/232
80.250/240
80.263/240
80.263/250
80.272/250
80.272/263
80.275/250
80.275/263
80.280/263
80.280/272
80.280/275
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Size Inner Thread (Metric) Thread Size Outer Thread (Metric) O-ring

0.63 €

50 9 Days 1216Without o-ring

1.27 €

50 9 Days 1220Without o-ring

0.95 €

50 9 Days 1620Without o-ring

1.90 €

50 9 Days 1625Without o-ring

1.42 €

50 9 Days 2025Without o-ring

2.85 €

25 9 Days 2032Without o-ring

2.15 €

25 9 Days 2532Without o-ring

4.28 €

25 9 Days 2540Without o-ring

3.22 €

25 9 Days 3240Without o-ring

6.43 €

10 9 Days 3250Without o-ring

4.82 €

10 9 Days 4050Without o-ring

9.63 €

10 9 Days 4063Without o-ring

7.23 €

10 9 Days 5063Without o-ring

21.68 €

5 9 Days 5072Without o-ring

16.27 €

5 9 Days 6372Without o-ring

25.58 €

5 9 Days 5075Without o-ring

19.20 €

5 9 Days 6375Without o-ring

38.38 €

5 9 Days 6380Without o-ring

28.78 €

5 9 Days 7280Without o-ring

21.58 €

5 9 Days 7580Without o-ring

0.70 €

50 9 Days 1216With o-ring

1.40 €

50 9 Days 1220With o-ring

1.05 €

50 9 Days 1620With o-ring

2.10 €

50 9 Days 1625With o-ring

1.58 €

50 9 Days 2025With o-ring

3.17 €

25 9 Days 2032With o-ring

2.38 €

25 9 Days 2532With o-ring

4.77 €

25 9 Days 2540With o-ring

3.57 €

25 9 Days 3240With o-ring

7.13 €

10 9 Days 3250With o-ring

5.35 €

10 9 Days 4050With o-ring

10.72 €

10 9 Days 4063With o-ring

8.03 €

5 9 Days 5063With o-ring

24.10 €

5 9 Days 5072With o-ring

18.07 €

5 9 Days 6372With o-ring

28.43 €

5 9 Days 5075With o-ring

21.32 €

5 9 Days 6375With o-ring

42.65 €

5 9 Days 6380With o-ring

31.98 €

5 9 Days 7280With o-ring

23.98 €

5 9 Days 7580With o-ring

Loading...

  1. 1

Basic information

Material Brass Material Quality Other Explosion-proof No
Thread Type Inner Thread Metric Thread Type Outer Thread Metric

Tech Support