Enlarger, Hexagonal, M to Pg Thread, Brass

Enlarger, Hexagonal, M to Pg Thread, Brass
Enlarger, hexagonal – M to Pg thread, made of nickel-plated brass, for changing from M connection thread to a larger female Pg thread, HNBR o-ring, type of protection IP68 up to 10 bar, temperature range from –40 °C to 150 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
821209
821611
822016
822521
823229
824036
825042
825048
826348
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Size Outer Thread (Metric) Thread Size PG Inner Thread

0.70 €

50 9 Days 129

0.92 €

50 9 Days 1611

2.18 €

50 9 Days 2016

4.17 €

50 9 Days 2521

6.25 €

25 9 Days 3229

9.37 €

25 9 Days 4036

10.53 €

10 9 Days 5042

14.02 €

10 9 Days 5048

15.77 €

5 9 Days 6348

Loading...

  1. 1

Basic information

Material Brass Material Quality Other Explosion-proof No
Thread Type Inner Thread PG Thread Type Outer Thread Metric

Tech Support