Enlarger, Hexagonal, M to M Thread, Brass

Enlarger, Hexagonal, M to M Thread, Brass
Enlarger, hexagonal – M to M thread, made of nickel-plated brass, for enlarging the connection thread by 1 size,
HNBR o-ring, type of protection IP68 up to 10 bar, temperature range from –40 °C to 150 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8212216
8216220
8220225
8220232
8225232
8232240
8240250
8250263
8263272
8263275
8263280
8272275
8275280
8280285
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Size Inner Thread (Metric) Thread Size Outer Thread (Metric)

1.18 €

50 9 Days 1612

1.70 €

50 9 Days 2016

2.42 €

50 9 Days 2520

3.23 €

50 9 Days 3220

3.47 €

50 9 Days 3225

5.20 €

25 9 Days 4032

7.80 €

25 9 Days 5040

11.72 €

10 9 Days 6350

17.57 €

5 9 Days 7263

20.73 €

5 9 Days 7563

23.37 €

5 9 Days 8063

35.05 €

5 9 Days 7572

52.57 €

5 9 Days 8075

78.85 €

5 9 Days 8580

Loading...

  1. 1

Basic information

Material Brass Material Quality Other Explosion-proof No
Thread Type Inner Thread Metric Thread Type Outer Thread Metric

Tech Support