Ex-e Enlarger Ex eb/Ex tb, Hexagonal, M to M Thread, Brass

Ex-e Enlarger Ex eb/Ex tb, Hexagonal, M to M Thread, Brass
Ex-e enlarger Ex-eb/Ex-tb (hexagonal – M to M thread), made of nickel-plated brass, for enlarging the connection thread by 1 size, silicone o-ring, type of protection IP68 up to 10 bar, temperature range from –60 °C to 180 °C, approvals: ATEX, IECEx, EAC, CCC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8212216EX
8216220EX
8220225EX
8220232EX
8225232EX
8232240EX
8240250EX
8250263EX
8263275EX
8263280EX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Size Inner Thread (Metric) Thread Size Outer Thread (Metric)

1.78 €

50 9 Days 1612

2.03 €

50 9 Days 2016

2.85 €

50 9 Days 2520

3.27 €

50 9 Days 3220

3.30 €

50 9 Days 3225

4.80 €

25 9 Days 4032

6.97 €

25 9 Days 5040

15.30 €

10 9 Days 6350

38.15 €

5 9 Days 7563

47.00 €

5 9 Days 8063

Loading...

  1. 1

Basic information

Material Brass Material Quality Other Explosion-proof Yes
Thread Type Inner Thread Metric Thread Type Outer Thread Metric

Tech Support