Manufacturer part number: AD 216MS TRI
Brand: PFLITSCH
Price: 5.97 €
Delivery time: 9 Days
Hexagon Angular Dimension: 22.2 mm
Nominal Thread Size Metric/PG: 16
Wrench Width: 20 mm
Thread Length: 8.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AD 216MS TRI
Model | Straight | Material | Metal | Material Quality | Brass |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Degree of Protection (IP) | IP68 | EMC-version | Yes |
Explosion-tested Version | No | Operating Temperature(°C) | -30 to 100 | Screened | Yes |
Surface Protection | Nickel-plated | Glass-fibre Reinforced | No | For Armoured Cable | No |
For Ex-zone Dust | None | For Ex-zone Gas | None | Halogen Free | Yes |
Separable Screw Gland | No | With Locknut | No | Pitch Thread | 1.5 |
Thread Type | Metric |
Configure
Basic Attributes
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Wrench Width(mm)
Thread Length(mm)
Filter by standard shipping days
Optional Attributes