Ex-d/Ex-e EMC Adapter, Brass

Ex-d/Ex-e EMC Adapter, Brass
Ex-d/Ex-e EMC adapter, made of nickel-plated brass, for creating an additional EMC contact level, reliable 360 shield contacting by triangular spring, high current-carrying capacity, simple and reliable assembly, types of protection IP66 and IP68 up to 10 bar, approvals: ATEX, IECEx, CCC.
Temperature range -60 to 130°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AD 216MS TRI EXD
AD 220MS TRI EXD
AD 225MS TRI EXD
AD 232MS TRI EXD
AD 240MS TRI EXD
AD 250MS TRI EXD
AD 263MS TRI EXD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Wrench Width
(mm)
Thread Length
(mm)

7.13 €

10 9 Days 22.2162016

7.52 €

10 9 Days 26.5202416

8.20 €

10 9 Days 33253016

9.65 €

10 9 Days 39.5323616

15.17 €

5 9 Days 48404516

24.15 €

5 9 Days 61505716

31.92 €

1 9 Days 72636819

Loading...

  1. 1

Basic information

Model Straight Material Metal Material Quality Brass
Bend Radius Protection/Trumpet Flare No Degree of Protection (IP) IP68 EMC-version Yes
Explosion-tested Version Yes Operating Temperature(°C) -60 to 200 Screened Yes
Surface Protection Nickel-plated Glass-fibre Reinforced No For Armoured Cable No
For Ex-zone Dust 20, 21, 22 For Ex-zone Gas 1, 2 Halogen Free Yes
Separable Screw Gland No With Locknut No Pitch Thread 1.5
Thread Type Metric

Tech Support