Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AD 220MS TRI GETEILT |
AD 225MS TRI GETEILT |
AD 232MS TRI GETEILT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Wrench Width (mm) | Thread Length (mm) | |
---|---|---|---|---|---|---|---|---|
78.97 € | 1 | 9 Days | 33 | 20 | 30 | 9 | ||
98.15 € | 1 | 9 Days | 39.5 | 25 | 36 | 9 | ||
106.18 € | 1 | 9 Days | 48 | 32 | 45 | 10 |
Loading...
Model | Straight | Material | Metal | Material Quality | Brass |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | EMC-version | Yes | Explosion-tested Version | No |
Screened | Yes | Surface Protection | Nickel-plated | Glass-fibre Reinforced | No |
For Armoured Cable | No | For Ex-zone Dust | None | For Ex-zone Gas | None |
Halogen Free | Yes | Separable Screw Gland | No | With Locknut | No |
Thread Type | Metric |