Sealing Plug for Cable Glands, Plastic (Part Numbers)

Sealing Plug for Cable Glands, Plastic
Sealing plug for unused holes in a multiple sealing insert, made of PVDF, black, temperature range:–40 °C to 150 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BO 3,​0X25
BO 4,​0X20
BO 4,​0X25
BO 5,​0X25
BO 5,​3X25
BO 6,​0X25
BO 6,​4X25
BO 7,​0X25
BO 7,​5X20
BO 8,​0X20
BO 9,​0X20
BO 9,​3X20
BO 10,​0X20
BO 11,​0X20
BO 12,​0X25
BO 13,​0X25
BO 16,​2X25
BO 20,​2X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter D2
(mm)
Length L
(mm)

0.58 €

100 9 Days 3.0-

0.52 €

100 9 Days 4.020

0.53 €

100 9 Days 4.025

0.58 €

100 9 Days 5.0-

0.58 €

100 9 Days 5.3-

0.55 €

100 9 Days 6.0-

0.70 €

100 9 Days 6.4-

0.68 €

100 9 Days 7-

0.62 €

100 9 Days 7.5-

0.57 €

100 9 Days 8.0-

0.63 €

100 9 Days 9.0-

0.65 €

100 9 Days 9.3-

0.75 €

100 9 Days 10.0-

0.83 €

100 9 Days 11.0-

1.03 €

100 9 Days 12.0-

1.02 €

100 9 Days 13.0-

1.90 €

100 9 Days 16.2-

3.38 €

100 9 Days 20.2-

Loading...

  1. 1

Basic information

Model Straight Material Plastic Color Black
Operating Temperature(°C) -40 to 150 For Ex-zone Dust None For Ex-zone Gas None

Tech Support