Plastic Sealing Plug for Unused Sealing Insert Holes

Plastic Sealing Plug for Unused Sealing Insert Holes
Locking bolt, made of POM, colour: black The locking bolts fit into the blueglobe cable gland with inlet. Temperature range:–40 °C to 110 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BOBG 212/ 5 X
BOBG 216/ 7 X
BOBG 220/14 X
BOBG 220/ 9 X
BOBG 225/16 X
BOBG 232/20 X
BOBG 240/26 X
BOBG 250/35 X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nom. Size Length L
(mm)

0.42 €

50 9 Days M12x1.5-

0.47 €

50 9 Days M16x1.5-

0.80 €

50 9 Days M20x1.520.2

0.60 €

50 9 Days M20x1.523.2

0.80 €

50 9 Days M25x1.5-

1.45 €

50 9 Days M32x1.5-

2.68 €

50 9 Days M40x1.5-

3.92 €

50 9 Days M50x1.5-

Loading...

  1. 1

Basic information

Model Straight Material Plastic Color Black
Operating Temperature(°C) -40 to 110 For Ex-zone Dust None For Ex-zone Gas None
Thread Type Metric

Tech Support