Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BSM 12VA CP |
BSM 16VA CP |
BSM 20VA CP |
BSM 25VA CP |
BSM 32VA CP |
BSM 40VA CP |
BSM 50VA CP |
BSM 63VA HTS CP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Temperature (°C) | Nominal Thread Size Metric/PG | |
---|---|---|---|---|---|---|
11.83 € | 5 | 9 Days | 85 | 12 | ||
12.75 € | 5 | 9 Days | 85 | 16 | ||
14.75 € | 5 | 9 Days | 85 | 20 | ||
20.58 € | 5 | 9 Days | 85 | 25 | ||
21.85 € | 5 | 9 Days | 85 | 32 | ||
24.22 € | 4 | 9 Days | 85 | 40 | ||
30.77 € | 1 | 9 Days | 85 | 50 | ||
37.33 € | 1 | 9 Days | 180 | 63 |
Loading...
Material | Metal | Material Quality | Stainless steel V4A | Explosion-tested Version | No |
---|---|---|---|---|---|
Surface Protection | Untreated | Glass-fibre Reinforced | No | For Ex-zone Dust | None |
For Ex-zone Gas | None | Halogen Free | Yes | Pitch Thread | 1.5 |
Thread Type | Metric |