Ex db/Ex eb/Ex ta Blind Plug (Part Numbers)

Ex db/Ex eb/Ex ta Blind Plug
Brass, nickel-plated
Metric connection thread according to EN 60423
Type of protection IP66, IP68 (10 bar, 1 hour).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BSM 216MS EXD
BSM 220MS EXD
BSM 225MS EXD
BSM 232MS EXD
BSM 240MS EXD
BSM 250MS EXD
BSM 263MS EXD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG

4.15 €

10 9 Days 16

5.47 €

10 9 Days 20

6.80 €

10 9 Days 25

9.07 €

10 9 Days 32

18.88 €

5 9 Days 40

22.65 €

5 9 Days 50

35.00 €

1 9 Days 63

Loading...

  1. 1

Basic information

Material Metal Material Quality Brass Explosion-tested Version Yes
Operating Temperature(°C) 130 Surface Protection Nickel-plated Glass-fibre Reinforced No
For Ex-zone Dust 20, 21, 22 For Ex-zone Gas 1, 2 Halogen Free Yes
Pitch Thread 1.5 Thread Type Metric

Tech Support