CABseal Frame, PA Plastic (CAB F10)

CABseal Frame, PA Plastic CAB F10

Product Details:

Manufacturer part number: CAB F10

Brand: PFLITSCH

Price: 19.00

Delivery time: 9 Days


Technical Data:

Width: 96.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CAB F10

Part Number
CAB F10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

19.00 €

10 9 Days 96.5

Loading...

  1. 1

Basic information

Material Plastic Height(mm) 61 Depth(mm) 20
Degree of Protection (NEMA) 4X

Tech Support