CABseal Cable Grommets, Large, TPE Plastic

CABseal Cable Grommets, Large, TPE Plastic
CABseal cable grommets – large, made of TPE, slit, for a (pre-assembled) cable, additional strain relief using cable ties optional, type of protection IP66 and type 4X indoors, temperature range from –40 °C to 100 °C, UL approval.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CAB GL17
CAB GL18
CAB GL19
CAB GL20
CAB GL21
CAB GL22
CAB GL23
CAB GL24
CAB GL25
CAB GL26
CAB GL27
CAB GL28
CAB GL29
CAB GL30
CAB GL31
CAB GL32
CAB GL33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sealing range
(mm)

2.32 €

10 9 Days 16.0 to 17.0

2.32 €

10 9 Days 17.0 to 18.0

2.32 €

10 9 Days 18.0 to 19.0

2.32 €

10 9 Days 19.0 to 20.0

2.32 €

10 9 Days 20.0 to 21.0

2.32 €

10 9 Days 21.0 to 22.0

2.32 €

10 9 Days 22.0 to 23.0

2.32 €

10 9 Days 23.0 to 24.0

2.32 €

10 9 Days 24.0 to 25.0

2.32 €

10 9 Days 25.0 to 26.0

2.32 €

10 9 Days 26.0 to 27.0

2.32 €

10 9 Days 27.0 to 28.0

2.32 €

10 9 Days 28.0 to 29.0

2.32 €

10 9 Days 29.0 to 30.0

2.32 €

10 9 Days 30.0 to 31.0

2.32 €

10 9 Days 31.0 to 32.0

2.32 €

10 9 Days 32.0 to 33.0

Loading...

  1. 1

Basic information

Material Plastic Height(mm) 42.2 Width(mm) 43.6
Depth(mm) 32 Degree of Protection (NEMA) 4X Number of Connector Holes 1

Tech Support