CABseal Cable Grommets, Small, TPE Plastic (CAB GS 4)

CABseal Cable Grommets, Small, TPE Plastic CAB GS 4

Product Details:

Manufacturer part number: CAB GS 4

Brand: PFLITSCH

Price: 1.65

Delivery time: 9 Days


Technical Data:

Depth: 32 mm

Number of Connector Holes: 1

Sealing range: 3.0 to 4.0 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CAB GS 4

Part Number
CAB GS 4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Depth
(mm)
Number of Connector Holes Sealing range
(mm)

1.65 €

20 9 Days 3213.0 to 4.0

Loading...

  1. 1

Basic information

Material Plastic Height(mm) 21.1 Width(mm) 21.8
Degree of Protection (NEMA) 4X

Tech Support