CABseal Cable Grommets, Multiple Sealing Insert, TPE Plastic

CABseal Cable Grommets, Multiple Sealing Insert, TPE Plastic
CABseal cable grommets – multiple, made of TPE, slit, for 2 or 4 (pre-assembled) cables, additional strain relief using cable ties optional, type of protection IP66 and type 4X indoors, temperature range from –40 °C to 100 °C, UL approval.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CAB GS2/5
CAB GS2/6
CAB GS2/7
CAB GS2/8
CAB GS4/5
CAB GS4/6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Connector Holes Sealing range
(mm)

2.20 €

20 9 Days 24.0 to 5.0

2.20 €

20 9 Days 25.0 to 6.0

2.20 €

20 9 Days 26.0 to 7.0

2.20 €

20 9 Days 27.0 tot 8.0

3.50 €

20 9 Days 44.0 to 5.0

3.50 €

20 9 Days 45.0 to 6.0

Loading...

  1. 1

Basic information

Material Plastic Height(mm) 21.1 Width(mm) 21.8
Depth(mm) 32 Degree of Protection (NEMA) 4X

Tech Support