CABseal Plug, PA Plastic (CAB PL 4)

CABseal Plug, PA Plastic CAB PL 4

Product Details:

Manufacturer part number: CAB PL 4

Brand: PFLITSCH

Price: 0.60

Delivery time: 9 Days


Technical Data:

Diameter d: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CAB PL 4

Part Number
CAB PL 4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d
(mm)

0.60 €

20 9 Days 4

Loading...

  1. 1

Basic information

Material Plastic Width(mm) 20

Tech Support