Pressure Equalisation Element UL, Stainless Steel

Pressure Equalisation Element UL, Stainless Steel
UL pressure equalisation element stainless steel, made of AISI 303, for countering condensation and ventilating airtight enclosures, hydrophobic and oleophobic membrane, HNBR o-ring, types of protection IP66, IP67 and IP69, temperature range from –40 °C to 105 °C, UL approval.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DAE 212ST/1,5MM-UL

Part Number
DAE 212ST/1,​5MM-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.15 €

50 9 Days

Loading...

  1. 1

Basic information

Material Metal Material Quality Stainless steel V2A Glass-fibre Reinforced No
Halogen Free Yes Nominal Thread Size Metric/PG 12 Pitch Thread 1.5
Thread Type Metric Thread Length(mm) 10

This page is Pressure Equalisation Element UL, Stainless Steel, part number DAE 212ST/1,5MM-UL.
You can find the detail information about specifications and dimensions on part number DAE 212ST/1,5MM-UL.

Tech Support