Pressure Equalisation Element, Brass

Pressure Equalisation Element, Brass
Pressure equalisation element brass, made of nickel-plated brass, for countering condensation and ventilating airtight enclosures, hydrophobic and oleophobic membrane, NBR o-ring, types of protection IP66 and IP68, temperature range from–40 °C to 105 °C, approvals: UL and PCT.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DAE-HL 212MS/1,​5MM-V2
DAE-HL 812MS/1,​5MM-V2
DAE-SL 212MS/1,​5MM-V2
DAE-SL 812MS/1,​5MM-V2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Length
(mm)
Airflow at 70 mbar
(l/h)

12.27 €

50 9 Days 6150

12.27 €

50 9 Days 10150

10.22 €

50 9 Days 616

10.22 €

50 9 Days 1016

Loading...

  1. 1

Basic information

Material Metal Material Quality Brass Glass-fibre Reinforced No
Halogen Free Yes Nominal Thread Size Metric/PG 12 Pitch Thread 1.5
Thread Type Metric

Tech Support