Pressure Equalisation Element, Stainless Steel (DAE-HL 212ST/1,5MM-V2)

Pressure Equalisation Element, Stainless Steel DAE-HL 212ST/1,5MM-V2

Product Details:

Manufacturer part number: DAE-HL 212ST/1,5MM-V2

Brand: PFLITSCH

Price: 23.17

Delivery time: 9 Days


Technical Data:

Thread Length: 6 mm

Airflow at 70 mbar: 150 l/h


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DAE-HL 212ST/1,​5MM-V2

Part Number
DAE-HL 212ST/1,​5MM-V2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Length
(mm)
Airflow at 70 mbar
(l/h)

23.17 €

50 9 Days 6150

Loading...

  1. 1

Basic information

Material Metal Material Quality Stainless steel V2A Glass-fibre Reinforced No
Halogen Free Yes Nominal Thread Size Metric/PG 12 Pitch Thread 1.5
Thread Type Metric

Tech Support