Sealing Ring, Flat, for UNI Dicht, Centellen, for M Connection Thread (DRC 212)

Sealing Ring, Flat, for UNI Dicht, Centellen, for M Connection Thread DRC 212

Product Details:

Manufacturer part number: DRC 212

Brand: PFLITSCH

Price: 0.13

Delivery time: 9 Days


Technical Data:

Inner Diameter: 12 mm

Outer Diameter: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DRC 212

Part Number
DRC 212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)

0.13 €

50 9 Days 1216

Loading...

  1. 1

Basic information

Material Other Material Quality Other Thickness 2

Tech Support