Earthing Strap, Brass

Earthing Strap, Brass
Earthing strap, made of nickel-plated brass. The earthing strap is inserted via the cable gland’s connection thread and then connected to the earthing conductor, for example by means of a ring cable lug., for connecting thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ETMM-16
ETMM-20
ETMM-25
ETMM-32
ETMM-40
ETMM-50
ETMM-63
ETMM-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nom. Size Diameter D2
(mm)

4.58 €

50 9 Days M167

3.43 €

50 9 Days M207

4.45 €

50 9 Days M257

6.10 €

25 9 Days M3213.5

13.95 €

25 9 Days M4013.5

18.73 €

10 9 Days M5013.5

25.43 €

10 9 Days M6313.5

63.88 €

10 9 Days M7514.0

Loading...

  1. 1

Basic information

Model Straight Material Metal For Ex-zone Dust None
For Ex-zone Gas None Thread Type Metric

Tech Support