Enlarger, Hexagonal, M to M Thread, Plastic

Enlarger, Hexagonal, M to M Thread, Plastic
Enlarger, hexagonal – M to M thread, made of polyamide, for enlarging the M connection thread by 1 size, without o-ring, type of protection IP54, temperature range from –40 °C to 100 °C, connection thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EW 212216
EW 216220
EW 220225
EW 225232
EW 232240
EW 240250
EW 250263
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Size Inner Thread (Metric) Thread Size Outer Thread (Metric)

0.73 €

50 9 Days 1612

0.82 €

50 9 Days 2016

0.98 €

50 9 Days 2520

2.88 €

50 9 Days 3225

4.35 €

25 9 Days 4032

7.53 €

10 9 Days 5040

9.52 €

5 9 Days 6350

Loading...

  1. 1

Basic information

Material Plastic Material Quality Polyamide (PA) Explosion-proof No
Thread Type Inner Thread Metric Thread Type Outer Thread Metric

Tech Support