Flange Elbow, Plastic, Short Version

Flange Elbow, Plastic, Short Version
Flange elbow, short, made of polycarbonate, M thread, for 90° routing of cables out of enclosures, with 4-fold screw fastening, HNBR o-ring, type of protection IP68 up to 10 bar, connection thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FWPC 216
FWPC 220
FWPC 225
FWPC 232
FWPC 240
FWPC 250
FWPCN 220
FWPCN 225
FWPCN 250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Height
(mm)
Width
(mm)
Depth
(mm)
Suitable for Nominal Thread Metric/PG

7.25 €

10 9 Days Grey29455016

7.93 €

10 9 Days Grey35535620

9.32 €

10 9 Days Grey43686825

14.13 €

5 9 Days Grey52707432

17.78 €

5 9 Days Grey52707440

18.53 €

2 9 Days Grey68889350

8.72 €

10 9 Days Black35535620

10.25 €

10 9 Days Black43686825

20.38 €

2 9 Days Black68889350

Loading...

  1. 1

Basic information

Material Plastic Thread Type Metric

Tech Support