Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GEA-B 225 TRINM |
GEA-B 232 TRINM |
GEA-B 240 TRINM |
GEA-B 250 TRINM |
GEA-B 263 TRINM |
GEA-B 275 TRINM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Thread Size Metric/PG | Thread Length (mm) | |
---|---|---|---|---|---|---|
391.73 € | 1 | 9 Days | 25 | 54 | ||
407.33 € | 1 | 9 Days | 32 | 61 | ||
413.17 € | 1 | 9 Days | 40 | 63 | ||
491.12 € | 1 | 9 Days | 50 | 72 | ||
559.33 € | 1 | 9 Days | 63 | 87 | ||
791.27 € | 1 | 9 Days | 75 | 100 |
Loading...
Model | Straight | Material | Metal | Material Quality | Brass |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | EMC-version | Yes | Explosion-tested Version | No |
Screened | Yes | Glass-fibre Reinforced | No | For Armoured Cable | No |
For Ex-zone Dust | None | For Ex-zone Gas | None | Halogen Free | Yes |
Separable Screw Gland | Yes | With Locknut | No | Thread Type | Metric |