Lock Nut HD, Splittable

Lock Nut HD, Splittable
Splittable lock nut HD, made of die-cast zinc, Metric thread according to EN 60423, for bolting on the UNI Split Gland HD splittable cable gland.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GGM 225 ZN

Part Number
GGM 225 ZN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.48 €

10 9 Days

Loading...

  1. 1

Basic information

Material Metal Material Quality Other Color Other
Glass-fibre Reinforced No Halogen Free Yes Nominal Thread Size Metric/PG 25
Pitch Thread 1.5 Thread Type Metric

This page is Lock Nut HD, Splittable, part number GGM 225 ZN.
You can find the detail information about specifications and dimensions on part number GGM 225 ZN.

Tech Support