Lock Nut for Equipotential Bonding, Brass, Pg

Lock Nut for Equipotential Bonding, Brass, Pg
Lock nut for equipotential bonding – Pg thread to ISO 228, made of nickel-plated brass, for fixing the cable gland in holes
in the enclosure, teeth fray through painted enclosures.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GM 49/7 PA
GM 50/7 PA
GM 51/7 PA
GM 52/7 PA
GM 53/7 PA
GM 54/7 PA
GM 55/7 PA
GM 56/7 PA
GM 57/7 PA
GM 58/7 PA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG

1.25 €

50 9 Days 7

1.37 €

50 9 Days 9

1.38 €

50 9 Days 11

1.43 €

50 9 Days 13.5

1.45 €

50 9 Days 16

2.25 €

50 9 Days 21

2.72 €

50 9 Days 29

3.42 €

25 9 Days 36

8.85 €

10 9 Days 42

11.80 €

10 9 Days 48

Loading...

  1. 1

Basic information

Material Metal Material Quality Brass Surface Protection Nickel-plated
Glass-fibre Reinforced No Halogen Free Yes Thread Type PG

Tech Support