Lock Nut for Equipotential Bonding, Brass, Metric

Lock Nut for Equipotential Bonding, Brass, Metric
Lock nut for equipotential bonding – metric thread to EN 60423, made of nickel-plated brass, for fixing the cable gland
in holes in the enclosure, teeth fray through painted enclosures.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GMM 210/7 PA
GMM 212/7 PA
GMM 216/7 PA
GMM 220/7 PA
GMM 225/7 PA
GMM 232/7 PA
GMM 240/7 PA
GMM 250/7 PA
GMM 263/7 PA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG Pitch Thread

0.73 €

50 9 Days 101

0.68 €

50 9 Days 121.5

0.57 €

50 9 Days 161.5

0.68 €

50 9 Days 201.5

0.82 €

50 9 Days 251.5

1.15 €

50 9 Days 321.5

1.62 €

50 9 Days 401.5

2.35 €

25 9 Days 501.5

5.67 €

10 9 Days 631.5

Loading...

  1. 1

Basic information

Material Metal Material Quality Brass Surface Protection Nickel-plated
Glass-fibre Reinforced No Halogen Free Yes Thread Type Metric

Tech Support