Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GMM 218 PA |
GMM 224 PA |
GMM 230 PA |
GMM 236 PA |
GMM 245 PA |
GMM 256 PA |
GMM 272 PA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Thread Size Metric/PG | Pitch Thread | |
---|---|---|---|---|---|---|
1.38 € | 50 | 9 Days | 18 | 1.5 | ||
2.03 € | 50 | 9 Days | 24 | 1.5 | ||
2.25 € | 50 | 9 Days | 30 | 2 | ||
2.72 € | 50 | 9 Days | 36 | 2 | ||
3.42 € | 25 | 9 Days | 45 | 2 | ||
11.82 € | 25 | 9 Days | 56 | 2 | ||
11.82 € | 10 | 9 Days | 72 | 2 |
Loading...
Material | Metal | Material Quality | Brass | Surface Protection | Nickel-plated |
---|---|---|---|---|---|
Glass-fibre Reinforced | No | Halogen Free | Yes | Thread Type | Metric |