Lock Nut with Shaft, Metric Thread, Brass

Lock Nut with Shaft, Metric Thread, Brass
Lock nut with shaft – metric thread according to EN 60423, made of nickel-plated brass, for fixing the cable gland
in holes in the enclosure.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GMS 220/15
GMS 225/15
GMS 232/15
GMS 240/15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG

1.87 €

50 9 Days 20

2.35 €

50 9 Days 25

3.72 €

50 9 Days 32

6.77 €

50 9 Days 40

Loading...

  1. 1

Basic information

Material Metal Material Quality Brass Surface Protection Nickel-plated
Glass-fibre Reinforced No Halogen Free Yes Pitch Thread 1.5
Thread Type Metric

Tech Support