Clamping Nipple, Brass, Pg Thread

Clamping Nipple, Brass, Pg Thread
Clamp nipple, made of nickel-plated brass, Pg thread, for screwing into holes in enclosure, with 2 strain relief brackets and bending protection, connection thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KLE 11
KLE 16
KLE 21
KLE 29
KLE 36
KLE 42
KLE 48
KLE 7
KLE 9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wrench Width
(mm)
Thread Length
(mm)

2.40 €

50 9 Days 226

7.15 €

50 9 Days 277.5

4.65 €

25 9 Days 348

8.43 €

10 9 Days 428

12.63 €

10 9 Days 529.5

20.03 €

5 9 Days 6210

21.87 €

5 9 Days 6411

1.77 €

50 9 Days 165.5

2.13 €

50 9 Days 196

Loading...

  1. 1

Basic information

Model Straight Material Metal Material Quality Brass
For Ex-zone Dust None For Ex-zone Gas None Thread Type PG

Tech Support