Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LEX SPVC 20 |
LEX SPVC 25 |
LEX SPVC 32 |
LEX SPVC 40 |
LEX SPVC 50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nom. Size | |
---|---|---|---|---|---|
1.92 € | 50 | 9 Days | M20x1.5 | ||
3.20 € | 50 | 9 Days | M25x1.5 | ||
4.50 € | 50 | 9 Days | M32x1.5 | ||
6.50 € | 50 | 9 Days | M40x1.5 | ||
9.97 € | 25 | 9 Days | M50x1.5 |
Loading...
Model | Straight | Material | Plastic | Color | Black |
---|---|---|---|---|---|
Operating Temperature(°C) | -20 to 115 | For Ex-zone Dust | None | For Ex-zone Gas | None |
Thread Type | Metric |