Sealing Ring, Circular, HNBR, Metric Thread, for Blueglobe Cable Gland (OR 61 X2)

Sealing Ring, Circular, HNBR, Metric Thread, for Blueglobe Cable Gland OR 61  X2

Product Details:

Manufacturer part number: OR 61 X2

Brand: PFLITSCH

Price: 1.00

Delivery time: 9 Days


Technical Data:

Inner Diameter: 61 mm

Outer Diameter: 65 mm

Thickness: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OR 61 X2

Part Number
OR 61 X2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Thickness

1.00 €

50 9 Days 61652

Loading...

  1. 1

Basic information

Material Other Material Quality Hydrogenated acrylonitrile butadiene rubber (HNBR)

Tech Support