Sealing Ring, Circular, Silicone, Metric Thread (OS 100X3)

Sealing Ring, Circular, Silicone, Metric Thread OS 100X3

Product Details:

Manufacturer part number: OS 100X3

Brand: PFLITSCH

Price: 5.25

Delivery time: 9 Days


Technical Data:

Inner Diameter: 100 mm

Outer Diameter: 106 mm

Thickness: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OS 100X3

Part Number
OS 100X3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Thickness

5.25 €

50 9 Days 1001063

Loading...

  1. 1

Basic information

Material Plastic Material Quality Other

Tech Support