Sealing Ring, Circular, Silicone, Metric Thread, for Blueglobe Cable Gland (OS 48 X2)

Sealing Ring, Circular, Silicone, Metric Thread, for Blueglobe Cable Gland OS 48  X2

Product Details:

Manufacturer part number: OS 48 X2

Brand: PFLITSCH

Price: 1.07

Delivery time: 9 Days


Technical Data:

Inner Diameter: 48 mm

Outer Diameter: 52 mm

Thickness: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OS 48 X2

Part Number
OS 48 X2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Thickness

1.07 €

50 9 Days 48522

Loading...

  1. 1

Basic information

Material Plastic Material Quality Other

Tech Support