Reducer, Hexagonal, M to M thread, Plastic (Part Numbers)

Reducer, Hexagonal, M to M thread, Plastic
Reducer, hexagonal – M to M thread, made of polyamide, for reducing the M connection thread by 1–3 sizes, without o-ring, type of protection IP54, temperature range from –40 °C to 100 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RED 220/212
RED 220/216
RED 225/212
RED 225/216
RED 225/220
RED 232/212
RED 232/216
RED 232/220
RED 232/225
RED 240/216
RED 240/220
RED 240/225
RED 240/232
RED 250/220
RED 250/225
RED 250/232
RED 250/240
RED 263/225
RED 263/232
RED 263/240
RED 263/250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Size Inner Thread (Metric) Thread Size Outer Thread (Metric)

0.38 €

50 9 Days 1220

0.38 €

50 9 Days 1620

0.65 €

50 9 Days 1225

0.65 €

50 9 Days 1625

0.65 €

50 9 Days 2025

1.37 €

50 9 Days 1232

1.37 €

50 9 Days 1632

1.37 €

50 9 Days 2032

1.37 €

50 9 Days 2532

2.68 €

25 9 Days 1640

2.68 €

25 9 Days 2040

2.68 €

25 9 Days 2540

2.68 €

25 9 Days 3240

3.72 €

10 9 Days 2050

3.72 €

10 9 Days 2550

3.72 €

10 9 Days 3250

3.72 €

10 9 Days 4050

6.85 €

5 9 Days 2563

6.85 €

5 9 Days 3263

6.85 €

5 9 Days 4063

6.85 €

5 9 Days 5063

Loading...

  1. 1

Basic information

Material Plastic Material Quality Polyamide (PA) Explosion-proof No
Thread Type Inner Thread Metric Thread Type Outer Thread Metric

Tech Support