Open-ended Ring Ratchet Spanner Head

Open-ended Ring Ratchet Spanner Head
Open-ended ring ratchet spanner head made of engineering steel for using the torque wrench in combination with the socket insert bits (SW 14–30).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RRKO20

Part Number
RRKO20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

157.80 €

1 9 Days

Loading...

  1. 1

Basic information

Model Straight For Ex-zone Dust None For Ex-zone Gas None
Wrench Width(mm) 20

This page is Open-ended Ring Ratchet Spanner Head, part number RRKO20.
You can find the detail information about specifications and dimensions on part number RRKO20.

Tech Support