Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Thread | Number of Holes x Hole Diameter in mm | |
---|---|---|---|---|---|---|
1.82 € | 25 | 9 Days | M20 | 1X3/1X9 | ||
1.58 € | 25 | 9 Days | M20 | 1X3.5 | ||
1.58 € | 25 | 9 Days | M20 | 1X4 | ||
1.58 € | 25 | 9 Days | M20 | 1X5 | ||
1.82 € | 25 | 9 Days | M20 | 2X4 | ||
1.82 € | 25 | 9 Days | M20 | 2X5 | ||
2.05 € | 25 | 9 Days | M20 | 2X5/1X6 | ||
1.82 € | 25 | 9 Days | M20 | 2X6 | ||
1.82 € | 25 | 9 Days | M20 | 2X7 | ||
2.05 € | 25 | 9 Days | M20 | 3X3 | ||
2.05 € | 25 | 9 Days | M20 | 3X5 | ||
2.28 € | 25 | 9 Days | M20 | 3X6 | ||
2.28 € | 25 | 9 Days | M20 | 4X4 | ||
2.75 € | 25 | 9 Days | M20 | 6X4 | ||
2.53 € | 25 | 9 Days | M25 | 1X3.5/1X7.5 | ||
2.78 € | 25 | 9 Days | M25 | 1X4/1X5/1X13 | ||
2.78 € | 25 | 9 Days | M25 | 1X4.3/1X6/1X8 | ||
3.02 € | 25 | 9 Days | M25 | 1X4.5/2X7/1X8 | ||
2.78 € | 25 | 9 Days | M25 | 1X4.5/2X8 | ||
2.78 € | 25 | 9 Days | M25 | 1X5/1X6/1X7 | ||
2.53 € | 25 | 9 Days | M25 | 1X5/1X9 | ||
2.53 € | 25 | 9 Days | M25 | 1X5.7/1X13 | ||
3.02 € | 25 | 9 Days | M25 | 1X5.7/2X6.3/1X8.5 | ||
2.53 € | 25 | 9 Days | M25 | 1X6/1X8 | ||
2.78 € | 25 | 9 Days | M25 | 1X6/2X9 | ||
2.53 € | 25 | 9 Days | M25 | 1X6.5/1X12 | ||
2.30 € | 25 | 9 Days | M25 | 1X7 | ||
2.78 € | 25 | 9 Days | M25 | 1X7/1X8/1X8.5 | ||
2.53 € | 25 | 9 Days | M25 | 1X7/1X8.5 | ||
2.53 € | 25 | 9 Days | M25 | 1X7/1X10.5 | ||
2.53 € | 25 | 9 Days | M25 | 1X8.5/1X12 | ||
2.53 € | 25 | 9 Days | M25 | 1X9/1X10 | ||
2.53 € | 25 | 9 Days | M25 | 2X4.5 | ||
2.78 € | 25 | 9 Days | M25 | 2X4.5/1X13 | ||
2.53 € | 25 | 9 Days | M25 | 2X5 | ||
2.53 € | 25 | 9 Days | M25 | 2X6 | ||
3.02 € | 25 | 9 Days | M25 | 2X6/2X8 | ||
2.53 € | 25 | 9 Days | M25 | 2X7 | ||
2.78 € | 25 | 9 Days | M25 | 2X7.2/1X10.5 | ||
2.53 € | 25 | 9 Days | M25 | 2X8 | ||
2.53 € | 25 | 9 Days | M25 | 2X9 | ||
2.78 € | 25 | 9 Days | M25 | 3X4 | ||
2.78 € | 25 | 9 Days | M25 | 3X5 | ||
2.78 € | 25 | 9 Days | M25 | 3X6 | ||
3.02 € | 25 | 9 Days | M25 | 3X6/1X8 | ||
3.25 € | 25 | 9 Days | M25 | 3X6/2X8 | ||
2.78 € | 25 | 9 Days | M25 | 3X7 | ||
2.78 € | 25 | 9 Days | M25 | 3X8 | ||
2.78 € | 25 | 9 Days | M25 | 3X9 | ||
2.30 € | 25 | 9 Days | M25 | 4X3 | ||
3.02 € | 25 | 9 Days | M25 | 4X5 | ||
3.02 € | 25 | 9 Days | M25 | 4X6 | ||
3.25 € | 25 | 9 Days | M25 | 4X6/1X8 | ||
3.02 € | 25 | 9 Days | M25 | 4X6.5 | ||
3.02 € | 25 | 9 Days | M25 | 4X8 | ||
3.25 € | 25 | 9 Days | M25 | 5X4 | ||
3.25 € | 25 | 9 Days | M25 | 5X5 | ||
3.25 € | 25 | 9 Days | M25 | 5X6 | ||
3.48 € | 25 | 9 Days | M25 | 6X3 | ||
3.48 € | 25 | 9 Days | M25 | 6X4 |
Loading...
Model | Straight | Color | Colorless | Operating Temperature(°C) | -40 to 135 |
---|---|---|---|---|---|
For Ex-zone Dust | None | For Ex-zone Gas | None | Halogen Free | Yes |
Configure
Basic Attributes
Connection Thread
Number of Holes x Hole Diameter in mm
Filter by standard shipping days
Optional Attributes