UNI Dicht Fire Protection Sealing Insert, Silicone, Closed, Pg21

UNI Dicht Fire Protection Sealing Insert, Silicone, Closed, Pg21
UNI Dicht fire protection sealing insert, made of TPE T80s, closed, for sealing unused cable glands, hazard level EN 45545-2 HL3, for connecting thread Pg21

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UFE 54BG

Part Number
UFE 54BG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.65 €

25 9 Days

Loading...

  1. 1

Basic information

Model Straight Color Black Operating Temperature(°C) -40 to 130
For Ex-zone Dust None For Ex-zone Gas None Halogen Free Yes

This page is UNI Dicht Fire Protection Sealing Insert, Silicone, Closed, Pg21, part number UFE 54BG.
You can find the detail information about specifications and dimensions on part number UFE 54BG.

Tech Support