UNI Flange HD Cable Transit, without Sealing Inserts

UNI Flange HD Cable Transit, without Sealing Inserts
UNI flange HD splittable cable transit made of metal for harsh operating conditions, suitable for standard 112 x 36 control cabinet cut-outs, for pre-assembled cables, 3 integrated cable glands that can be equipped with over 100 M25 sealing inserts from the UNI Dicht range, suitable for many cables, large-surface, gentle cable sealing, types of protection IP66 and Type 4, with through-holes for bolting, UL-certified with TPE-V sealing inserts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UFLD3 54 ZN

Part Number
UFLD3 54 ZN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

105.10 €

5 9 Days

Loading...

  1. 1

Basic information

Model Other Material Other Height(mm) 50
Width(mm) 149 Degree of Protection (NEMA) 4 Surface Protection Galvanized

This page is UNI Flange HD Cable Transit, without Sealing Inserts, part number UFLD3 54 ZN.
You can find the detail information about specifications and dimensions on part number UFLD3 54 ZN.

Tech Support