UNI Dicht Cable Gland, Brass, Imperial Thread, Short Connection Thread

UNI Dicht Cable Gland, Brass, Imperial Thread, Short Connection Thread
UNI imperial Dicht cable gland, made of nickel-plated brass, cylindrical Whitworth inch thread to DIN EN ISO 228-1, modular system with many sealing inserts made of flexible plastic for gentle cable seal over a large surface, strain relief up to class A to EN 62444, with o-ring, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, type of protection IP68 up to 10 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
101252D11
101252D13
101252D 7
101252D 8
101252D 9
101252DH11
101252DH 7
101252DH 9
101252DP13
101252DP 7
101252DP 8
101252DP 9
101449D 7
101449DH 7
101449DP 7
1038D 7
1038D 9
1038DP 7
1038DP 9
103454D11
103454D13
103454D16
103454D18
103454D20
103454DH13
103454DH20
103454DP18
110054D11
110054D13
110054D16
110054D18
110054D20
110054DH13
110054DH20
110054DP11
110054DP20
1114D30
1114DP30
111256D32
111256D34
111256D36
111256DP32
111256DP34
120058D44
120058DP44
1212D47
1212D52
1212D55
1212D58
1300D57
1300D64
1300D70
1300DP64
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Inch/Gas Pipe Thread
(Inch)
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

2.80 €

50 9 Days 24.41/2--40 to 13077 to 10.522

2.80 €

50 9 Days 24.41/2--40 to 13079 to 1322

2.80 €

50 9 Days 24.41/2--40 to 13074.0 to 6.522

2.80 €

50 9 Days 24.41/2--40 to 13075.0 to 8.022

2.80 €

50 9 Days 24.41/2--40 to 13076.5 to 9.522

4.18 €

50 9 Days 24.41/2--55 to 20077 to 10.522

4.18 €

50 9 Days 24.41/2--55 to 20074 to 6.522

4.18 €

50 9 Days 24.41/2--55 to 20076.5 to 9.522

2.82 €

50 9 Days 24.41/2--40 to 13579 to 1322

2.82 €

50 9 Days 24.41/2--40 to 13574 to 6.522

2.82 €

50 9 Days 24.41/2--40 to 13575 to 822

2.82 €

50 9 Days 24.41/2--40 to 13576.5 to 9.522

1.87 €

50 9 Days 18.91/4--40 to 13064 to 6.517

2.65 €

50 9 Days 18.91/4--55 to 20064 to 6.517

1.92 €

50 9 Days 18.91/4--40 to 13564 to 6.517

2.30 €

50 9 Days 22.23/8--40 to 13064 to 6.520

2.30 €

50 9 Days 22.23/8--40 to 13066.5 to 9.520

2.48 €

50 9 Days 22.23/8--40 to 13564 to 6.520

2.48 €

50 9 Days 22.23/8--40 to 13566.5 to 9.520

7.17 €

25 9 Days 33.53/4--40 to 13097 to 10.530

7.17 €

25 9 Days 33.53/4--40 to 13099 to 1330

7.17 €

25 9 Days 33.53/4--40 to 130911.5 to 15.530

7.17 €

25 9 Days 33.53/4--40 to 130914 to 1830

7.17 €

25 9 Days 33.53/4--40 to 130917 to 20.530

10.58 €

25 9 Days 33.53/4--55 to 20099 to 1330

10.58 €

25 9 Days 33.53/4--55 to 200917 to 20.530

7.43 €

25 9 Days 33.53/4--40 to 135914 to 1830

6.82 €

25 9 Days 38.311-40 to 13097 to 10.535

6.82 €

25 9 Days 38.311-40 to 13099 to 1335

6.82 €

25 9 Days 38.311-40 to 130911.5 to 15.535

6.82 €

25 9 Days 38.311-40 to 130914 to 1835

6.82 €

25 9 Days 38.311-40 to 130917 to 20.535

9.80 €

25 9 Days 38.311-55 to 20099 to 1335

9.80 €

25 9 Days 38.311-55 to 200917 to 20.535

7.17 €

25 9 Days 38.311-40 to 13597 to 10.535

7.17 €

25 9 Days 38.311-40 to 135917 to 20.535

10.07 €

10 9 Days 481 1/4--40 to 130926 to 3045

10.50 €

10 9 Days 481 1/4--40 to 135926 to 3045

13.35 €

5 9 Days 541 1/2--40 to 130927 to 3250

13.35 €

5 9 Days 541 1/2--40 to 130929 to 3450

13.35 €

5 9 Days 541 1/2--40 to 130932 to 3650

14.32 €

5 9 Days 541 1/2--40 to 135927 to 3250

14.32 €

5 9 Days 541 1/2--40 to 135929 to 3450

33.35 €

5 9 Days 6922-40 to 1301039 to 4464

35.37 €

5 9 Days 6922-40 to 1351039 to 4464

52.65 €

1 9 Days 872 1/2--40 to 1301542 to 4781

52.65 €

1 9 Days 872 1/2--40 to 1301545 to 5281

52.65 €

1 9 Days 872 1/2--40 to 1301551 to 5581

52.65 €

1 9 Days 872 1/2--40 to 1301554 to 5881

63.32 €

1 9 Days 10233-40 to 1301550 to 5795

63.32 €

1 9 Days 10233-40 to 1301558 to 6495

63.32 €

1 9 Days 10233-40 to 1301563 to 7095

66.15 €

1 9 Days 10233-40 to 1351558 to 6495

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Halogen Free Yes
Material Quality Brass Screened No Thread Type Gas-thread
With Locknut No Separable Screw Gland No Surface Protection Nickel-plated

Tech Support