Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
216 F |
220 F |
225 F |
232 F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Thread Size Metric/PG | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | |
---|---|---|---|---|---|---|---|---|
4.47 € | 25 | 9 Days | 16 | 7 | 12 to 12 | 20 | ||
5.43 € | 25 | 9 Days | 20 | 7 | 15 to 15 | 24 | ||
6.47 € | 25 | 9 Days | 25 | 7 | 18.5 to 18.5 | 30 | ||
7.73 € | 10 | 9 Days | 32 | 10 | 22 to 22 | 38 |
Loading...
Material | Metal | Model | 90°-elbow | For Ex-zone Dust | None |
---|---|---|---|---|---|
For Ex-zone Gas | None | Glass-fibre Reinforced | No | Degree of Protection (IP) | IP65 |
Halogen Free | Yes | Material Quality | Zinc die-cast | Operating Temperature Min./Max.(°C) | -40 to 150 |
Pitch Thread | 2 | Thread Type | Metric | Surface Protection | Other |
Configure