UNI Dicht Elbow Cable Gland, Zinc Die Casting (9 VW 8)

UNI Dicht Elbow Cable Gland, Zinc Die Casting 9 VW  8

Product Details:

Manufacturer part number: 9 VW 8

Brand: PFLITSCH

Price: 9.18

Delivery time: 9 Days


Technical Data:

Nominal Thread Size Metric/PG: 9

Operating Temperature Min./Max.: -40 to 130 °C

Thread Length: 8.5 mm

Suitable for Cable Diameter (Min-Max): 5 to 8 mm

Wrench Width: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9 VW 8

Part Number
9 VW 8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

9.18 €

25 9 Days 9-40 to 1308.55 to 818

Loading...

  1. 1

Basic information

Material Metal Color Other Model 90°-elbow
For Ex-zone Dust None For Ex-zone Gas None Glass-fibre Reinforced No
Degree of Protection (IP) IP68 Halogen Free Yes Material Quality Zinc die-cast
Thread Type PG

This page is UNI Dicht Elbow Cable Gland, Zinc Die Casting, part number 9 VW 8.
You can find the detail information about specifications and dimensions on part number 9 VW 8.

Variation of this product

Part Number
11 VWH 9
11 VWP 9
11 VWP11
9 VW 9
9 VWH 7
9 VWH 8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)

11.55 €

25 9 Days 11-55 to 20086.5 to 9.522

10.35 €

25 9 Days 11-40 to 13586.5 to 9.522

10.35 €

25 9 Days 11-40 to 13587 to 10.522

9.18 €

25 9 Days 9-40 to 1308.56.5 to 9.518

10.08 €

25 9 Days 9-55 to 2008.54 to 6.518

10.08 €

25 9 Days 9-55 to 2008.55 to 818

Tech Support