UNI HF Dicht EMC Cable Gland, Brass, Extended, Short Connection Thread

UNI HF Dicht EMC Cable Gland, Brass, Extended, Short Connection Thread
UNI HF Dicht Pg Expanded EMC cable gland, made of nickel-plated brass, compact, enlarges the cable cross-section that can be fed through, good shield contacting by 360° IRIS spring, high attenuation values, HNBR o-ring, sealing inserts for gentle cable seal over a large surface, strain relief up to class A to EN 62444, very good mechanical and thermal properties, high corrosion, chemical, wear and vibration resistance, high UV stability, type of protection IP68 up to 10 bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
14950H07S01
14950P07S00
14950P09S01
1495007S00
1495007S01
1495008S01
1495009S01
15051P09S01
1505109S01
1505109S03
1505111S03
15152P13S05
1515211S03
1515211S05
1515213S05
15354P13S07
15354P16S09
1535413S07
1535416S08
1535416S09
1535418S09
15455P20S18
15455P20S19
15455P25S19
1545518S10
1545518S18
1545520S10
1545520S18
1545520S19
1545525S19
15556P28S13
15556P32S15
15556P34S15
1555625S13
1555628S13
1555632S15
1555634S15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Screening Range Max./Min. ø
(mm)

5.80 €

50 9 Days 18.97-55 to 20054 to 6.5176.0 – 2.5

6.02 €

50 9 Days 18.97-40 to 13554 to 6.5174.0 – 1.5

6.02 €

50 9 Days 18.97-40 to 13556.5 to 9.5176.0 – 2.5

4.65 €

50 9 Days 18.97-40 to 13054 to 6.5174.0 – 1.5

4.65 €

50 9 Days 18.97-40 to 13054 to 6.5176.0 – 2.5

4.65 €

50 9 Days 18.97-40 to 13055 to 8176.0 – 2.5

4.65 €

50 9 Days 18.97-40 to 13056.5 to 9.5176.0 – 2.5

5.15 €

50 9 Days 22.29-40 to 13566.5 to 9.5206.0 – 2.5

4.98 €

50 9 Days 22.29-40 to 13066.5 to 9.5206.0 – 2.5

4.98 €

50 9 Days 22.29-40 to 13066.5 to 9.5208.5 – 3.5

4.98 €

50 9 Days 22.29-40 to 13067 to 10.5208.5 – 4.0

6.08 €

50 9 Days 24.411-40 to 13569 to 1322-

5.85 €

50 9 Days 24.411-40 to 13067 to 10.5228.5 – 4.5

5.85 €

50 9 Days 24.411-40 to 13067 to 10.52210.0 – 6.5

5.85 €

50 9 Days 24.411-40 to 13069 to 1322-

10.82 €

25 9 Days 33.516-40 to 1356.59 to 1330-

10.82 €

25 9 Days 33.516-40 to 1356.511.5 to 15.530-

10.57 €

25 9 Days 33.516-40 to 1306.59 to 1330-

10.57 €

25 9 Days 33.516-40 to 1306.511.5 to 15.53013.5 – 8.0

10.57 €

25 9 Days 33.516-40 to 1306.511.5 to 15.53014.5 – 9.0

10.57 €

25 9 Days 33.516-40 to 1306.514 to 1830-

16.83 €

10 9 Days 43.521-40 to 135717 to 20.54018.0 – 13.0

16.83 €

10 9 Days 43.521-40 to 135717 to 20.54020.0 – 15.0

16.83 €

10 9 Days 43.521-40 to 135720 to 2540-

16.50 €

10 9 Days 43.521-40 to 130714 to 184017.0 – 13.0

16.50 €

10 9 Days 43.521-40 to 130714 to 184017.5 – 13.0

16.50 €

10 9 Days 43.521-40 to 130717 to 20.54017.0 – 13.0

16.50 €

10 9 Days 43.521-40 to 130717 to 20.54018.0 – 13.0

16.50 €

10 9 Days 43.521-40 to 130717 to 20.54020.0 – 15.0

16.50 €

10 9 Days 43.521-40 to 130720 to 2540-

19.95 €

10 9 Days 5429-40 to 135824 to 2850-

30.68 €

10 9 Days 5429-40 to 135827 to 3250-

30.68 €

10 9 Days 5429-40 to 135829 to 3450-

19.45 €

10 9 Days 5429-40 to 130820 to 2550-

19.45 €

10 9 Days 5429-40 to 130824 to 2850-

19.45 €

10 9 Days 5429-40 to 130827 to 3250-

19.45 €

10 9 Days 5429-40 to 130829 to 3450-

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version Yes
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Halogen Free Yes
Material Quality Brass Screened Yes Thread Type PG
With Locknut No Separable Screw Gland No Surface Protection Nickel-plated

Tech Support