Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Operating Temperature Min./Max. (°C) | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1.85 € | 50 | 9 Days | 18.9 | 7 | -40 to 130 | 5 | 5 to 8 | 17 | ||
1.85 € | 50 | 9 Days | 18.9 | 7 | -40 to 130 | 5 | 6.5 to 9.5 | 17 | ||
1.95 € | 50 | 9 Days | 18.9 | 7 | -40 to 135 | 5 | 5 to 8 | 17 | ||
1.95 € | 50 | 9 Days | 18.9 | 7 | -40 to 135 | 5 | 6.5 to 9.5 | 17 | ||
2.18 € | 50 | 9 Days | 22.2 | 7 | -40 to 130 | 5.5 | 7 to 10.5 | 20 | ||
2.35 € | 50 | 9 Days | 22.2 | 7 | -40 to 135 | 5.5 | 7 to 10.5 | 20 | ||
2.28 € | 50 | 9 Days | 22.2 | 9 | -40 to 130 | 6 | 7 to 10.5 | 20 | ||
4.33 € | 50 | 9 Days | 22.2 | 9 | -55 to 200 | 6 | 7 to 10.5 | 20 | ||
2.45 € | 50 | 9 Days | 22.2 | 9 | -40 to 135 | 6 | 7 to 10.5 | 20 | ||
3.00 € | 50 | 9 Days | 24.4 | 9 | -40 to 130 | 6 | 9 to 13 | 22 | ||
3.23 € | 50 | 9 Days | 24.4 | 9 | -40 to 135 | 6 | 9 to 13 | 22 | ||
2.97 € | 50 | 9 Days | 24.4 | 11 | -40 to 130 | 6 | 9 to 13 | 22 | ||
5.03 € | 50 | 9 Days | 24.4 | 11 | -55 to 200 | 6 | 9 to 13 | 22 | ||
3.20 € | 50 | 9 Days | 24.4 | 11 | -40 to 135 | 6 | 9 to 13 | 22 | ||
3.80 € | 50 | 9 Days | 26.7 | 11 | -40 to 130 | 6 | 11.5 to 15.5 | 24 | ||
3.67 € | 50 | 9 Days | 26.7 | 13.5 | -40 to 130 | 6.5 | 11.5 to 15.5 | 24 | ||
3.93 € | 50 | 9 Days | 26.7 | 13.5 | -40 to 135 | 6.5 | 11.5 to 15.5 | 24 | ||
4.75 € | 25 | 9 Days | 33.5 | 13.5 | -40 to 130 | 6.5 | 14 to 18 | 30 | ||
5.00 € | 25 | 9 Days | 33.5 | 13.5 | -40 to 135 | 6.5 | 14 to 18 | 30 | ||
4.90 € | 25 | 9 Days | 33.5 | 16 | -40 to 130 | 6.5 | 14 to 18 | 30 | ||
4.90 € | 25 | 9 Days | 33.5 | 16 | -40 to 130 | 6.5 | 17 to 20.5 | 30 | ||
11.22 € | 25 | 9 Days | 33.5 | 16 | -55 to 200 | 6.5 | 14 to 18 | 30 | ||
5.15 € | 25 | 9 Days | 33.5 | 16 | -40 to 135 | 6.5 | 14 to 18 | 30 | ||
5.15 € | 25 | 9 Days | 33.5 | 16 | -40 to 135 | 6.5 | 17 to 20.5 | 30 | ||
5.95 € | 25 | 9 Days | 43.5 | 16 | -40 to 130 | 6.5 | 20 to 25 | 40 | ||
8.13 € | 10 | 9 Days | 43.5 | 21 | -40 to 130 | 7 | 20 to 25 | 40 | ||
8.13 € | 10 | 9 Days | 43.5 | 21 | -40 to 130 | 7 | 24 to 28 | 40 | ||
11.23 € | 10 | 9 Days | 43.5 | 21 | -55 to 200 | 7 | 20 to 25 | 40 | ||
8.48 € | 10 | 9 Days | 43.5 | 21 | -40 to 135 | 7 | 20 to 25 | 40 | ||
8.48 € | 10 | 9 Days | 43.5 | 21 | -40 to 135 | 7 | 24 to 28 | 40 | ||
166.65 € | 5 | 9 Days | 54 | 21 | -40 to 130 | 7 | 29 to 34 | 50 | ||
26.33 € | 5 | 9 Days | 54 | 21 | -55 to 200 | 7 | 27 to 32 | 50 | ||
13.65 € | 5 | 9 Days | 54 | 21 | -40 to 135 | 7 | 27 to 32 | 50 | ||
12.67 € | 10 | 9 Days | 54 | 29 | -40 to 130 | 8 | 27 to 32 | 50 | ||
12.67 € | 10 | 9 Days | 54 | 29 | -40 to 130 | 8 | 29 to 34 | 50 | ||
12.67 € | 10 | 9 Days | 54 | 29 | -40 to 130 | 8 | 32 to 36 | 50 | ||
13.18 € | 5 | 9 Days | 54 | 29 | -40 to 135 | 8 | 27 to 32 | 50 | ||
13.18 € | 5 | 9 Days | 54 | 29 | -40 to 135 | 8 | 32 to 36 | 50 | ||
37.33 € | 5 | 9 Days | 61.5 | 36 | -40 to 130 | 9 | 33 to 38 | 57 | ||
39.68 € | 5 | 9 Days | 61.5 | 36 | -40 to 135 | 9 | 36 to 40 | 57 | ||
69.68 € | 1 | 9 Days | 87 | 48 | -40 to 130 | 10 | 42 to 47 | 81 | ||
69.68 € | 1 | 9 Days | 87 | 48 | -40 to 130 | 10 | 45 to 52 | 81 | ||
69.68 € | 1 | 9 Days | 87 | 48 | -40 to 130 | 10 | 51 to 55 | 81 | ||
69.68 € | 1 | 9 Days | 87 | 48 | -40 to 130 | 10 | 54 to 58 | 81 | ||
73.23 € | 1 | 9 Days | 87 | 48 | -40 to 135 | 10 | 45 to 52 | 81 | ||
73.23 € | 1 | 9 Days | 87 | 48 | -40 to 135 | 10 | 54 to 58 | 81 | ||
95.97 € | 1 | 9 Days | 102 | 48 | -40 to 130 | 10 | 58 to 64 | 95 | ||
95.97 € | 1 | 9 Days | 102 | 48 | -40 to 130 | 10 | 63 to 70 | 95 | ||
98.93 € | 1 | 9 Days | 102 | 48 | -40 to 135 | 10 | 58 to 64 | 95 |
Loading...
Material | Metal | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No | Flat Cable Coupling | No |
For Armoured Cable | No | For Ex-zone Dust | None | For Ex-zone Gas | None |
Glass-fibre Reinforced | No | Degree of Protection (IP) | IP68 | Halogen Free | Yes |
Material Quality | Brass | Screened | No | Thread Type | PG |
With Locknut | No | Separable Screw Gland | No | Surface Protection | Nickel-plated |
Configure
Basic Attributes
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Operating Temperature Min./Max.(°C)
Thread Length(mm)
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Filter by standard shipping days
Optional Attributes